BOCK, Motor component, Rotor
097B70212
Compressors spare parts, Legacy BOCK ID: 70212
097B70212
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG8HG8 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70212 |
| Material Description | Rotor 70kW |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Rotor |
| type of component | motor |
| wattage of component | 70kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44.5 Kilogram |
| Net weight | 44.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969502 |