BOCK, Pressure transmitter, Sensor
097B60018
Compressors spare parts, INT250 switch part *EX, Legacy BOCK ID: 60018
097B60018
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG7EX-HG8EX-HG88 |
| Contains batteries | No |
| Description | INT250 switch part *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 60018 |
Characteristic | Value |
|---|---|
| Material Description | INT250 switch part *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Sensor |
| voltage of component | 30V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 241 Gram |
| Net weight | 241 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892459 |