BOCK, Miscellaneous, Strainer
097B50850
Compressors spare parts, Filter suction side, Legacy BOCK ID: 50850
097B50850
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG66HG66HG7 |
| Contains batteries | No |
| Description | Filter suction side |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50850 |
| Material Description | Filter suction side |
Characteristic | Value |
|---|---|
| material no. of component | 1.4301 |
| material of component | X5CrNi18-10 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
| type of component | filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Gram |
| Net weight | 60 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891674 |