Danfoss logo
BOCK, EX-HG6/1240-4, Semi-hermetic ATEX-product-details

BOCK, EX-HG6/1240-4, Semi-hermetic ATEX

097B17078

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: Yes, Legacy BOCK ID: 17078
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Anti-vibration padsYes
Approval standardNo
BrandBOCK
Capacity regulatorNo
ColourBlue - standard (conductive coating)
Compressor power supply [V]380-420V Y/YY -3- 50Hz PW
Cylinder4
DescriptionCompressor EX-HG6/1240-4 Service
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection size [in]1-3/8 in
Discharge connection size [mm]35.00 mm
Discharge connection size typeStandard
Discharge connection typeSoldering
FamilyHG ATEX Compressors
Frequency Hz50
In scope of WEEENo
In scope of WEEE and contain batteriesNo
IP classIP65
Legacy BOCK ID17078
Length (mm)854.00000
Material DescriptionCompressor EX-HG6/1240-4 Service
Characteristic
Value
Max pressure (PS) - high side28.00 bar
Max pressure (PS) - low side19.00 bar
Model numberEX-HG6/1240-4
Motor protectionMP10 230V AC
Oil differential pressure sensorNo
Oil sump heaterNo
Oil typeBOCKlub A46
Phase3
Product groupSemi-hermetic compressors
Product lineDanfoss BOCK®
Product nameReciprocating compressor HG
Product TypeEX-HG6
RefrigerantsR22
Suction connection size [in]2-1/8 in
Suction connection size [mm]54.00 mm
Suction connection size typeStandard
Suction connection typeSoldering
TechnologySemi-hermetic ATEX
Thermal protection thermostatNo
Type designationEX-HG6/1240-4
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight247.2 Kilogram
Net weight225.4 Kilogram
Characteristic
Value
Volume428.8 Liter
EAN5715162565896