Danfoss logo
Open type compressors, Reciprocating compressor F, F16

BOCK, F16/1751 NH3, Open Type Compressor

097B11708

Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: KC68, Legacy BOCK ID: 11708
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
2nd/3rd sight glassNo
Approval standardNo
BrandBOCK
Capacity regulatorNo
Clutch typeNo
ColourBlue (standard)
Compressor power supply [V]w/o motor
Cylinder6
DescriptionCompressor F16/1751 NH3 SERVICE
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection size [mm]49.00 mm
Discharge connection size typeStandard
Discharge connection typeWelding
Elevated base plateNo
FamilyF NH3 Compressors
FlywheelNo
Frequency Hzw/o motor
In scope of WEEENo
In scope of WEEE and contain batteriesNo
Legacy BOCK ID11708
Length (mm)587.00000
Material DescriptionCompressor F16/1751 NH3 SERVICE
Characteristic
Value
Max pressure (PS) - high side25.00 bar
Max pressure (PS) - low side19.00 bar
Model numberF16/1751 NH3
Oil differential pressure sensorNo
Oil pressure safety switchNo
Oil service valveNo
Oil sump heaterNo
Oil typeKC68
Product groupOpen type compressors
Product lineDanfoss BOCK®
Product nameReciprocating compressor F
Product TypeF16
RefrigerantsR717
Suction connection size [mm]60.00 mm
Suction connection size typeStandard
Suction connection typeWelding
TechnologyOpen Type Compressor
Thermal protection thermostatNo
Total height [mm]595.0 mm
Type designationF16/1751 NH3
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Width [mm]512.00 mm

General specifications

Characteristic
Value
Gross weight197.6 Kilogram
Net weight183 Kilogram
Characteristic
Value
Volume448.38 Liter
EAN5715162578582