Danfoss logo
BOCK, HG7/1860-4 S HC, Semi-hermetic suction gas cooled-product-details

BOCK, HG7/1860-4 S HC, Semi-hermetic suction gas cooled

097B10916

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: Synth68, Anti-vibration pads: Yes, Legacy BOCK ID: 10916
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Anti-vibration padsYes
Approval standardNo
BrandBOCK
Capacity regulatorNo
ColourBlue (standard)
Compressor power supply [V]380-420V Y/YY -3- 50Hz PW
Cylinder6
DescriptionCompressor HG7/1860-4 S HC Service
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection size [in]1-5/8 in
Discharge connection size [mm]42.00 mm
Discharge connection size typeStandard
Discharge connection typeSoldering
FamilyHC Compressors
Frequency Hz50
In scope of WEEENo
In scope of WEEE and contain batteriesNo
IP classIP65
Legacy BOCK ID10916
Length (mm)839.00000
Material DescriptionCompressor HG7/1860-4 S HC Service
Max pressure (PS) - high side28.00 bar
Max pressure (PS) - low side19.00 bar
Characteristic
Value
Model numberHG7/1860-4 S HC
Motor protectionMP10 230V AC
Oil differential pressure sensorNo
Oil pressure safety switchNo
Oil service valveNo
Oil sump heaterNo
Oil temperature sensorNo
Oil typeSynth68
Phase3
Product groupSemi-hermetic compressors
Product lineDanfoss BOCK®
Product nameReciprocating compressor HG
Product TypeHG7
RefrigerantsR1270R290
Start UnloaderNo
Suction connection size [in]2-1/8 in
Suction connection size [mm]54.00 mm
Suction connection size typeStandard
Suction connection typeSoldering
TechnologySemi-hermetic suction gas cooled
Thermal protection thermostatNo
Type designationHG7/1860-4 S HC
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight315.2 Kilogram
Net weight293.4 Kilogram
Characteristic
Value
Volume428.8 Liter
EAN5715162579558