BOCK, Connector, Sight glass
097B06082
Compressors spare parts, Legacy BOCK ID: 06082
097B06082
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG7EX-HG8EX-HG88F76F88HA44HG44HG44 CO2HG56HG66HG7HG8HG88HGZ66HGZ7 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06082 |
Characteristic | Value |
|---|---|
| Material Description | Sight glass ø60 |
| material no. of component | 1.0715 C |
| material of component | 11SMn30 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968116 |