BOCK, Insulation, Foil
097B05073
Compressors spare parts, Insulation foil NPN 5, pierced, Legacy BOCK ID: 05073
097B05073
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA4HA5HA6HG4HG4 CO2HG5HG6 |
| Contains batteries | No |
| Description | Insulation foil NPN 5, pierced |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05073 |
| Material Description | Insulation foil NPN 5, pierced |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Insulation |
| Product Type | Foil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892435 |