BOCK, Lubricant, Oil
097B02358
Compressors spare parts, Legacy BOCK ID: 02358
097B02358
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG56EX-HG66HA2 CO2 THA22HA34HA44HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG2 CO2 THG22HG22 CO2HG24 CO2 LTHG24 CO2 THG34HG34 CO2HG34 CO2 THG34-2HG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG68 CO2 THG88HR |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 02358 |
| Material Description | Refr.machine oil BOCKlub E85 |
Characteristic | Value |
|---|---|
| material of component | Polyolester (POE) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Lubricant |
| Product Type | Oil |
| type of component | oil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.01 Kilogram |
| Net weight | 1.01 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255120674 |