BOCK, Lubricant, Oil
097B02137
Compressors spare parts, Legacy BOCK ID: 02137
097B02137
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG56EX-HG66F14 NH3F2 NH3F3 NH3F4 NH3F5 NH3HG12HG22HG34HG34-2HG44HG56HG66HG88 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 02137 |
| Material Description | Refr.machine oil RENISO KC68 |
Characteristic | Value |
|---|---|
| material of component | Mineral oil (MO) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Lubricant |
| Product Type | Oil |
| type of component | oil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 900 Kilogram |
| Net weight | 900 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255120667 |