UnoFloor Watertight – Basic
088X4012
Stainless steel manifold 12 loops, watertight steel cabinet, ICON Wiring center, right version
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Application type | UnoFloor |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICON Wiring center |
Description | Stainless steel manifold 12 loops, watertight steel cabinet, ICON Wiring center, right version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | UnoFloor Basic Watertight 12R |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 12 |
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Watertight – Basic |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 29 Kilogram |
Net weight | 26 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162599358 |
Proposition 65 | Cancer and Reproductive Harm |