Danfoss logo
UnoFloor Control Watertight

UnoFloor Watertight - Control

088X3965

Stainless steel manifold 5 loops, AB-PM watertight steel cabinet, ICON2 Master controller, left version

Product specifications

Characteristic
Value
Actuator230V
Adaptive learningYes
App-solution installerInstaller app with commissioning tool
App-solution userDanfoss Ally
Application typeUnoFloor
Automatic balancingYes
CabinetAluzink steelplate, white powder coated
CE evaluatedYes
ControlICON2 Master controller
DescriptionStainless steel manifold 5 loops, AB-PM watertight steel cabinet, ICON2 Master controller, left version
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating manifold typeStainless steel with flow meter and manual air vent
In scope of WEEEYes
In scope of WEEE and contain batteriesYes
InterfacesBluetoothZigbee
Characteristic
Value
Material DescriptionUnoFloor Control Watertight 5L
Number of connections2
Number of floor heating manifold connections5
Power per output [W] [Max]2 W
Pressure nominal primary [bar]6 bar
Pressure valveAB-PM set
Product groupUnoFloors
Product lineSubsystems
Product TypeUnoFloor Watertight - Control
PWMYes
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SchedulingYes
Supply temperature construction [˚C]60 °C
Supply voltage [V]230V Hz 50
Valve excerciseYes
VersionLeft

General specifications

Characteristic
Value
Gross weight19 Kilogram
Net weight16 Kilogram
Characteristic
Value
EAN5702424689469
Proposition 65Cancer and Reproductive Harm