
Floor Heating Controls, Danfoss Icon2™ 24V RT wired, Room Thermostat, 24 V, In-wall
088U2127
24V Room Thermostat, In-wall, 88x88, CH version, Wired 24V
Product specifications
Characteristic | Value |
|---|---|
| Actuator on radiator | Yes |
| Adaptive learning | Yes |
| App control enabled | Yes |
| Battery type or Name | Alkaline AA (LR6/ZR6) |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Cooling input | Yes |
| Description | 24V Room Thermostat, In-wall, 88x88, CH version |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dual mode | Yes |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Fits into switch frames | Yes |
| Floor sensor enabled | Yes |
| Heating control type | Room Thermostat |
| Humidity sensor | No |
| In scope of WEEE | Yes |
| In-wall | Yes |
| Installation | In-wall |
| Interfaces | Wired 24V |
| IP protection class | IP20 |
| Material Description | Icon² 24V RT, In-wall (Feller) |
| NC/NO | Yes |
Characteristic | Value |
|---|---|
| Noiseless switching | Yes |
| Number of channels | 0 |
| Output voltage [V] AC | 24 V |
| Output voltage [V] DC | 24 V |
| Product group | Floor Heating Controls |
| Product height/depth [mm] | 88 mm |
| Product length [mm] | 88 mm |
| Product line | Floor Heating Hydronics |
| Product Type | Danfoss Icon2™ 24V RT wired |
| REACH Candidate List substances | Lead monoxide (PbO, CAS no. 1317-36-8)Diboron trioxide (B2O3, CAS no. 1303-86-2) |
| SCIP dossier no. | 1e4e8512-7c17-4719-8afc-8a90aa2773fb |
| SCIP dossier product name | "24V wired thermostat" |
| Suitable for | 230V or 24V actuators |
| Supply voltage [V] | 24.0 V |
| Temperature control | Yes |
| Temperature limitation | Yes |
| Temperature set-back button | Yes |
| Temperature setting range [°C] [Max] | 35 °C |
| Temperature setting range [°C] [Min] | 5 °C |
| Transmission frequency [GHz] | 2.4 GHz |
| Usage | Display |
| Valve excercise | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160 Gram |
| Net weight | 140 Gram |
| Volume | 0.855 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162300343 |
| Proposition 65 | Cancer and Reproductive Harm |