
Floor Heating Controls, Danfoss Icon™ 24V MC, Master Controller, 230 V, Output voltage [V] AC: 24, Number of channels: 10, On-wall
088U1144
OTA, for 24V actuators, 10 channels, CH version, upgradeable to wireless, Wireless/Wired 24V
Product specifications
Characteristic | Value |
|---|---|
| Actuator on radiator | Yes |
| Adaptive learning | Yes |
| App control enabled | Yes |
| Automatic balancing | Yes |
| Away input | Yes |
| Boiler relay | Yes |
| Capacitive touch | Yes |
| China RoHS compliance | Out of scope |
| Cooling input | Yes |
| Description | OTA, for 24V actuators, 10 channels, CH version, upgradeable to wireless |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dual mode | Yes |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fits into switch frames | No |
| Heating control type | Master Controller |
| In scope of WEEE | Yes |
| Installation | On-wall |
| Interfaces | Wireless/Wired 24V |
| IP protection class | IP20 |
Characteristic | Value |
|---|---|
| Masters connected [Max] | 3 |
| Material Description | Icon master, 24V, 10 ch. CH OTA |
| NC/NO | Yes |
| Number of actuators max | 10 |
| Number of channels | 10 |
| Number of outputs [pc] | 10 pc |
| Output voltage [V] AC | 24 V |
| Output voltage [V] DC | 24 V |
| Power per output [W] [Max] | 3 W |
| Product group | Floor Heating Controls |
| Product line | Floor Heating Hydronics |
| Product Type | Danfoss Icon™ 24V MC |
| Pump relay | Yes |
| PWM | Yes |
| Suitable for | 24V actuators |
| Supply voltage [V] | 230.0 V |
| Temperature control | Yes |
| Upgradable to wireless | Yes |
| Usage | Upgradeable |
| Valve excercise | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.346 Kilogram |
| Net weight | 1.346 Kilogram |
| Volume | 4.221 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424048907 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |