Danfoss logo
Brazed plate heat exchanger, SLS140TK-1, Number of plates: 20-product-details

Brazed plate heat exchanger, SLS140TK-1, Number of plates: 20

079U7991

16 bar, Brazing material: Stainless steel
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialStainless steel
China RoHS complianceYes
Connection length 1 [mm]40 mm
Connection length 2 [mm]40 mm
Connection size 12 1/2
Connection size 22 1/2
Connection type 1NPT
Connection type 2NPT
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]150 mm
In scope of WEEENo
In scope of WEEE and contain batteriesNo
Material DescriptionSLS140TK-1-20_2_16_S1_4N2,5
Material Description (Short TeSLS140TK-1-20_2_16_S1_4N2,5
Max working pressure 1 [bar]16 bar
Max working pressure 2 [bar]16 bar
Number of passes1
Number of plates20
Characteristic
Value
Packing formatSingle pack
PED categoryIII
Plate material no.1.4404
Plate patternTK
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSLS140TK-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]611 mm
Total width [mm]241 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS complianceYes
UK RoHS exemption clauseNo
Vertical center porthole 1[mm]520 mm
Vertical center porthole 2[mm]520 mm
Volume per channel 1 [l]0.320 L
Volume per channel 2 [l]0.320 L

General specifications

Characteristic
Value
Gross weight36 Kilogram
Net weight20.049 Kilogram
Volume168 Liter
Characteristic
Value
EAN5715162166222
Proposition 65Cancer and Reproductive Harm