Danfoss logo
JIP FF-SQ

Ball valves, JIP-FF, FB, Electric actuator, Full Bore, PN 16, DN 150, Flange / Flange

065N9888

JIP Ball valve with electric actuator AUMA Norm SQ 10.2

Product specifications

Characteristic
Value
Ambient temperature [°C] [min]-40 °C
ApplicationDistrict heating and cooling
Approval standardEN 12266 part 1 P10-P11-P12 & part 2 F20
Body materialWeldable steel #20 or similar CE PED approved material
Cone /seat sealing materialPTFE+C
Connection typesFlange / Flange
DescriptionJIP Ball valve with electric actuator AUMA Norm SQ 10.2
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]16.00 bar
Flanges materialEN1092-Weldable steel #20 or similar CE PED approved material
FunctionOn/off
Gear flange typeF10/F12
Kvs values [m³/h]6100.00 m³/h
Leakage rate [% Kvs]Leakage rate A
Material DescriptionJIP-FF FB DN150 PN16GF+AUMA NORM SQ10.2
Media pH [Max]10
Media pH [Min]7
Media temperature [°C] [Max]180 °C
Characteristic
Value
Media temperature [°C] [Min]0 °C
Medium alternativeGlycolic water up to 50%
Mounting orientationAll
Operation typeElectric actuator
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Product groupBall valves
Product lineDistrict Energy Controls
Product TypeJIP-FF, FB, Electric actuator
Rotation angle [°]90 °
Stem sealing materialPTFE/Graphite
Storage temperature [°C] [Min]-40 °C
Valve ball materialStainless steel
Valve body materialWeldable steel #20 or similar CE PED approved material
Valve sizeDN 150
Valve stem materialStainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306
Valve typeFull Bore

General specifications

Characteristic
Value
Gross weight99 Kilogram
Net weight84 Kilogram
Characteristic
Value
EAN5715162921203