
Ball valves, JIP-WW, RB, Electric actuator, Reduced Bore, PN 25, DN 300, Welded / Welded
065N9847
JIP Ball valve with electric actuator AUMA Norm SA 07.6
Product specifications
Characteristic | Value |
|---|---|
| Application | District heating and cooling |
| Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20 |
| Body material | Weldable steel #20 or similar CE PED approved material |
| China RoHS compliance | Yes |
| Cone /seat sealing material | PTFE+C |
| Connection types | Welded / Welded |
| Description | JIP Ball valve with electric actuator AUMA Norm SA 07.6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 25.00 bar |
| EU RoHS compliance | Yes |
| Function | On/off |
| Gear flange type | F16 |
| Kvs values [m³/h] | 9100.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | JIP-WW DN300 PN25GF+AUMA NORM SA07.6 |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 180 °C |
| Media temperature [°C] [Min] | 0 °C |
Characteristic | Value |
|---|---|
| Medium alternative | Glycolic water up to 50% |
| Mounting orientation | All |
| Operation type | Electric actuator |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Electric actuator |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Stem sealing material | PTFE/Graphite |
| Storage temperature [°C] [Min] | -40 °C |
| Valve ball material | Stainless steel |
| Valve body material | Weldable steel #20 or similar CE PED approved material |
| Valve size | DN 300 |
| Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
| Valve type | Reduced Bore |
| Welding ends material | Weldable steel #20 or similar CE PED approved material |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 268 Kilogram |
| Net weight | 241 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162914861 |