Ball valves, JIP-WW, RB, Electric actuator, Reduced Bore, PN 25, DN 80, Welded / Welded
065N9841
JIP Ball valve with electric actuator AUMA Norm SQ 05.2
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
Application | District heating and cooling |
Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20 |
Body material | Weldable steel #20 or similar CE PED approved material |
Cone /seat sealing material | PTFE+C |
Connection types | Welded / Welded |
Description | JIP Ball valve with electric actuator AUMA Norm SQ 05.2 |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 25.00 bar |
Function | On/off |
Gear flange type | F07 |
Kvs values [m³/h] | 495.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | JIP-WW DN80 PN25GF+AUMA NORM SQ05.2 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Characteristic | Value |
---|---|
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Operation type | Electric actuator |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-WW, RB, Electric actuator |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 80 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |
General specifications
Characteristic | Value |
---|---|
Gross weight | 47 Kilogram |
Net weight | 32 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162914809 |