Float switch, FSB
061H4006
Type designation: FSB-08324A, Packing format: Industrial pack, Quantity per packing format: 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | FS- Float Switch 08324A I/100 |
| Packing format | Industrial pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Float switch |
| Product Type | FSB |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Type designation | FSB-08324A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kilogram |
| Net weight | 0.039 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.215 Liter |
| EAN/UPC | 5702428275361 |