Oil level regulator kit, COM 20C
040B0207
Oil level regulator kit, Product Type: COM 20C, Parts included: Adapter set AD118-18 DF; Relay cable; Power cable, Supply voltage [V] AC: 24, Max. Working Pressure [bar]: 130.0, MaxOPD [bar]: 80.0, Packing format: Multi pack, Quantity per packing format: 6
Product specifications
Characteristic | Value |
---|---|
Approval | CEEACUKCA |
Cable length [m] | 3.000 m |
CE evaluated | Yes |
Connection length [mm] | 40.0 mm |
Connection type | UNEF |
Contact rating | 3 A, 230 V |
DG Indicator Profile | Not relevant for dangerous goods |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | MOPAGPOE |
Material Description | COM20C Oil level regulator kit |
Max. Working Pressure [bar] | 130.0 bar |
Max. Working Pressure [psig] | 1885 psig |
Characteristic | Value |
---|---|
MaxOPD [bar] | 80.0 bar |
Operating current max. [A] | 0.40 A |
Packing format | Multi pack |
Parts included | Adapter set AD118-18 DFPower cableRelay cable |
Product accessories | Oil Management assesories |
Product group | Oil level regulators |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Oil level regulator kit |
Product Type | COM 20C |
Quantity per packing format | 6 pc |
Refrigerants | R1234yfR1234ze(E)R1270R134aR290R32R404AR448AR449AR450AR454BR454CR455AR513AR744 |
Serviceable | Oil management spare parts |
Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.09 Kilogram |
Net weight | 0.99 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.812 Liter |
EAN | 5715162906569 |