Liquid line module, MDL
034Z2001
Type designation: Liquid Line Subassembly, Packing format: 工业包装, Quantity per packing format: 5
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | CSV6+DML084s+KP15 |
Packing format | 工业包装 |
Product group | Modules and Assemblies |
Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
---|---|
Product name | Liquid line module |
Product Type | MDL |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Type designation | Liquid Line Subassembly |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 0.999 Kilogram |
Volume | 0.001 Liter |
Characteristic | Value |
---|---|
EAN | 5702428850353 |
Proposition 65 | Cancer and Reproductive Harm |