Danfoss logo
EV250B Complete solenoid valve NC G 1 BB230AS

Solenoid valve, EV250B, Function: NC, G, 1, 7 m³/h, EPDM

032U162431

Media recommendations: Technical & Soft Water, Approval: SINTEF; PZH; CE, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Quick selector, EV250B, Quick selector, EV250B, Quick selector, EV250B

Recommended replacement: 018F7351, 032U162431, 042N1256, 132U2456

Product specifications

Characteristic
Value
ActuatorB
Actuator size13.5 mm
Actuator size [in]0.53 in
Actuator system [mm]13.5 mm
Ambient temperature max. [°C]80 °C
Ambient temperature max. [°F]176 °F
ApplicationClosed and Drain
ApprovalCEPZHSINTEF
Body materialDZR brass
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Coil optionClip-on
Coil typeBB
Connection Internal/ExternalInternal
Connection materialDZR brass
Connection size [in]1
Connection standardISO 228-1
Connection typeG
Contains batteriesNo
Cv value [gal/min]8.100 gal/min
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [bar] [max]10.000 bar
Differential pressure [bar] [min]0.000 bar
Differential pressure [psi] [max]145.000 psi
Differential pressure [psi] [min]0.000 psi
EEE category5 small equipment (any external dimension < 50 cm)
Electrical connectionSpade DIN 43650-A
Enclosure rating IPIP65
Est. time to close, water [ms]100 ms
Est. time to open, water [ms]150 ms
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Fluid Group1
Frequency [Hz]50 Hz
FunctionNC
Characteristic
Value
In scope of WEEEYes
Kv value [m³/h]7.000 m³/h
Material DescriptionValve EV250B 22BD G 1E NC000 BB230AS
Max media viscosity [cSt]50 cSt
Max. test pressure [bar]15.0 bar
Max. test pressure [psig]217.5 psig
Max. Working Pressure [bar]10.0 bar
Max. Working Pressure [psig]145 psig
Media recommendationsTechnical & Soft Water
Media tolerance comments-30–120 °C: 0–10 bar120–140 °C: 0–4 barSlightly aggressive media
Medium temperature range [°C] [max]120 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]248 °F
Medium temperature range [°F] [min]-22 °F
Number of ways2/2
OperationAssisted lift operated
Orifice size [mm]22.00 mm
Orifice size fraction [in]7/8 in
Packing formatMulti pack
Parts Program nameEV250B
Power consumption [W] 50Hz11.0 W
Product accessoriesSolenoid coil accessoriesSolenoid valve accessories
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeEV250B
Quantity per packing format12 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.23e5d8c0-c744-42b7-b414-f18776b38f4b
SCIP dossier product nameEV250B NC - solenoid valve
Seal MaterialEPDM
ServiceableSolenoid valve spare parts
Specification keyEV250B 22BD G 1E NC000 BB230AS
Supply voltage [V] AC230 V
Supply voltage 50Hz Max [V]230 V
Type designationEV250B 22

General specifications

Characteristic
Value
Gross weight1.364 Kilogram
Net weight1.318 Kilogram
Volume1.271 Liter
Characteristic
Value
EAN/UPC5702423186938
Proposition 65Cancer and Reproductive Harm