
Actuator, ICAD 1200B
027X3005
Product Type: ICAD 1200B
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 118110.24 in |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection Internal/External | Internal |
| Connection size [mm] | 12 mm |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Function | Digital output |
| Material Description | ICAD 1200B, Ethernet, 3m, 3X cable |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Parts included | 4 pin female4 pin male8 pin female |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Actuator |
| Product Type | ICAD 1200B |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | aaf4df04-232e-4c2f-a798-03522fc35abf |
| SCIP dossier product name | ICAD |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -30 °C |
| Type designation | ICAD 1200B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.32 Kilogram |
| Net weight | 2.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162980866 |
| Proposition 65 | Cancer and Reproductive Harm |