
Hermetic filter drier, DCL, 1.5 cu.in, Copper
023Z826191
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 1.5 cu.in, Packing format: Multi pack, Quantity per packing format: 32
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 0.33 g |
| Acid capacity [oz] | 0.012 oz |
| Activated alumina [%] | 20 % |
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Connection notes | Schraeder Inlet |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 1.5 cu.in |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 47R290: 37R32: 40R404A: 49R407C: 46R410A: 43R507: 51 |
| Drying Cap[Drops of Water]52°C | R134a: 43R290: 30R32: 36R404A: 46R407C: 42R410A: 38R507: 46 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | Std Moisture & Acid Capacity |
| Flow capacity [kW] | R134a: 5.0R290: 6.1R32: 7.7R404A: 3.5R407C: 5.2R410A: 5.3R507: 3.4 |
| Flow capacity [TR] | R134a: 1.4R290: 1.7R32: 2.2R404A: 1.0R407C: 1.5R410A: 1.5R507: 1.0 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 1/4 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Filter drier DCL 1.52/CAPSV M/32 |
| Max. Working Pressure [bar] | 46.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 667 psig |
| Molecular sieve [%] | 80 % |
| Net volume [foz US] | 1.16 Fluid Ounce US |
| Net volume [l] | 0.034 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet connection size [mm] | 2.8 mm |
| Outlet connection type | Solder, ODF |
| Packing format | Multi pack |
| PED category | Art. 3, par. 3Art. 4, par. 3 |
| Product description | Liquid line filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic filter drier |
| Product Type | DCL |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R134aR22/R407CR23R32R404AR407FR407HR410AR444BR448AR449AR450AR452AR454AR454CR463AR507AR515BR516A |
| Serviceable | No |
| Shell volume [foz US] | 1.61 Fluid Ounce US |
| Shell volume [l] | 0.05 L |
| Solid core surface [cm2] | 40 cm² |
| Solid core surface [in2] | 6.12 in² |
| Solid core volume [cm3] | 13 cm³ |
| Solid core volume [in3] | 0.82 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCL 1.52/CAPSV |
| UL approval file name | SA6398 |
| UL approved refrigerants | R134aR22R23R404AR407CR407FR410AR448AR449AR450AR452AR507A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.153 Kilogram |
| Net weight | 0.153 Kilogram |
| Volume | 0.32 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162610879 |
| Proposition 65 | Cancer and Reproductive Harm |