
Hermetic filter drier, DML, 05 cu.in., Steel
023Z5038
Inlet connection type: Flare, Outlet connection type: Flare, Core Size code: 05 cu.in., Packing format: Multi pack, Quantity per packing format: 24
Recommended replacement: 023Z5038
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 0.33 g |
| Acid capacity [oz] | 0.012 oz |
| Activated alumina [%] | 0 % |
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 05 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 155R290: --R32: 130R404A: 161R407C: 150R410A: 140R507: 169 |
| Drying Cap[Drops of Water]52°C | R134a: 141R290: --R32: 120R404A: 152R407C: 138R410A: 124R507: 152 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | High Moisture Capacity |
| Flow capacity [kW] | R134a: 16.0R290: --R32: 24.3R404A: 11.2R407C: 16.3R410A: 16.6R507: 10.9 |
| Flow capacity [TR] | R134a: 4.5R290: --R32: 6.9R404A: 3.2R407C: 4.6R410A: 4.7R507: 3.1 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 3/8 in |
| Inlet connection size [mm] | 10.00 mm |
| Inlet connection type | Flare |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Filter drier DML 053 M/24 |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
Characteristic | Value |
|---|---|
| Molecular sieve [%] | 100 % |
| Net volume [foz US] | 2.88 Fluid Ounce US |
| Net volume [l] | 0.085 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet 1 connection size [in] | 3/8 in |
| Outlet connection size [mm] | 10.0 mm |
| Outlet connection type | Flare |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product accessories | Generic accessories |
| Product description | Liquid line filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic filter drier |
| Product Type | DML |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516A |
| Serviceable | No |
| Shell volume [foz US] | 4.12 Fluid Ounce US |
| Shell volume [l] | 0.12 L |
| Solid core surface [cm2] | 82 cm² |
| Solid core surface [in2] | 12.72 in² |
| Solid core volume [cm3] | 37 cm³ |
| Solid core volume [in3] | 2.25 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DML 053 |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.336 Kilogram |
| Net weight | 0.27 Kilogram |
| Volume | 0.585 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428155755 |
| Proposition 65 | Cancer and Reproductive Harm |