
Hermetic bi-flow filter drier, DCB, 16 cu.in., Steel Cu-plated
023Z2074
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 16 cu.in.
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 1.86 g |
| Acid capacity [oz] | 0.066 oz |
| Activated alumina [%] | 20 % |
| Approval | CMIMEACPEDUAUL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel Cu-plated |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 16 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 265R290: 210R32: 223R404A: 276R407C: 257R410A: 240R507: 289 |
| Drying Cap[Drops of Water]52°C | R134a: 243R290: 168R32: 205R404A: 261R407C: 237R410A: 213R507: 260 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | Std Moisture & Acid Capacity |
| Flow capacity [kW] | R134A: 23.5R290: 28.4R32: 35.9R404A: 16.6R407C: 24.1R410A: 24.5R507: 16.1 |
| Flow capacity [TR] | R134A: 6.7R290: 8.1R32: 10.2R404A: 4.7R407C: 6.9R410A: 7R507: 4.6 |
| Flow direction indicator | Label printed 2-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 5/8 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Biflow filter drier DCB 165S M/12 |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
Characteristic | Value |
|---|---|
| Molecular sieve [%] | 80 % |
| Net volume [foz US] | 8.38 Fluid Ounce US |
| Net volume [l] | 0.248 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet 1 connection size [in] | 5/8 in |
| Outlet connection type | Solder, ODF |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product accessories | Generic accessories |
| Product description | Biflow filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic bi-flow filter drier |
| Product Type | DCB |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
| Serviceable | No |
| Shell volume [foz US] | 12.00 Fluid Ounce US |
| Shell volume [l] | 0.35 L |
| Solid core surface [cm2] | 129 cm² |
| Solid core surface [in2] | 19.93 in² |
| Solid core volume [cm3] | 80 cm³ |
| Solid core volume [in3] | 4.89 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCB 165S |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.824 Kilogram |
| Net weight | 0.782 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.369 Liter |
| EAN/UPC | 5715162600955 |