023U7795
023U7795
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Plug for cover DCR C I/10 |
| Max. Working Pressure [bar] | 50.0 bar |
| Max. Working Pressure [psig] | 725 psig |
| Oil free refrigerants | R1234ze(E)R134aR513AR515BR516A |
| Packing format | Industrial pack |
| Product group | DCR spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Plug |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R1336mzz(Z)R134aR22/R407CR23R290R404AR407AR407FR410AR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR457AR507AR513AR515BR516AR600aR601R601a |
| Type designation | Plug for cover |
| Used for product | DCR 04811 CDCR 04813 CDCR 04817 CDCR 04821 CDCR 0485 CDCR 0487 CDCR 0489 CDCR 09611 CDCR 09613 CDCR 09617 CDCR 0967 CDCR 0969 CDCR 14411 CDCR 14413 CDCR 14417 CDCR 1449 CDCR 19211 CDCR 19211s CDCR 19213 CDCR 19213s CDCR 19217 CDCR 19221 C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.5 Gram |
| Net weight | 12.8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255142881 |