Filter drier, shell, DCR
023U7346
Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 7/8 in, Connection Solder size [mm]: 22
023U7346
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECSAUL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Connection Solder size [in] | 7/8 in |
| Connection Solder size [mm] | 22.00 mm |
| Connection type | Solder, ODF |
| Contains batteries | No |
| Core Size code | 48 cu.in. |
| Cover | Plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Liq Cap [Kw] | R507: 86.6 |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | DCR Filter 0487Ss Assy. |
| Max. Working Pressure [bar] | 63.0 bar |
| Max. Working Pressure [psig] | 914 psig |
Characteristic | Value |
|---|---|
| Net volume [foz US] | 50.44 Fluid Ounce US |
| Net volume [l] | 1.492 L |
| Number of cores | 1 |
| Oil free refrigerants | R134aR513AR515A |
| Packing format | Single pack |
| Parts included | 1 cov2 felt gaskets8 Bolts |
| Parts Program name | DCR |
| PED category | I |
| Product accessories | DCR accessories |
| Product description | Refrigerant Filter Drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, shell |
| Product Type | DCR |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | DCR spare parts |
| Shell volume [foz US] | 65.76 Fluid Ounce US |
| Shell volume [l] | 1.94 L |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCR 0487s |
| UL approval file name | SA6398 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.932 Kilogram |
| Net weight | 4.461 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.408 Liter |
| EAN/UPC | 5715255015307 |