Danfoss Aero® Sensors, Standard, Gas, Sensor type: Built-in sensor, 7 °C - 28 °C, RA
015G4598
Danfoss Aero™ thermostatic sensor for Danfoss RA valves.
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss Aero™ thermostatic sensor for Danfoss RA valves. |
DG Indicator Profile | Contains Gas |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Material Description | Aero RA click, BIS, "0" |
Characteristic | Value |
---|---|
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Product Type | Danfoss Aero® Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss Aero® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Built-in sensor |
Sensor version | Standard |
Shut-off function | Yes |
Temperature limitation | Yes |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.172 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 0.298 Liter |
Characteristic | Value |
---|---|
EAN | 5702424626037 |
Proposition 65 | No Reproductive Toxins or Carcinogens |