RTW Sensors, RTW 4620, Liquid, Sensor type: Built-in sensor, 8 °C - 20 °C, RA
013L4620
Union nut installation; max. limited temperature
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RTW Sensors
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA nut |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Union nut installation; max. limited temperature |
DG Indicator Profile | Not relevant for dangerous goods |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Material Description | RTW-R, IF MAX |
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Characteristic | Value |
---|---|
Product Type | RTW Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 04c3d13c-621d-4ce6-9626-4b4dab9af003 |
Sensor design | RTW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 20 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RTW 4620 |
Shut-off function | Yes |
Temperature limitation | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.161 Kilogram |
Net weight | 0.16 Kilogram |
Volume | 0.272 Liter |
Characteristic | Value |
---|---|
EAN | 5702425246906 |
Proposition 65 | Cancer and Reproductive Harm |