RTR-CK Sensors
013G7065
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Contains Liquids |
Material Description | RTR-CK 7065 liq 15-28 M30 |
Product group | Radiator Sensors |
Characteristic | Value |
---|---|
Product line | Mechanical TRV |
Product Type | RTR-CK Sensors |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.154 Kilogram |
Net weight | 0.135 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162420492 |