RTW-K Sensors, RTW-K 7102, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G7056
Frost protection, positive shut-off
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Frost protection, positive shut-off |
DG Indicator Profile | Contains Liquids |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Material Description | RTR-CK 7074 (blister) |
Product group | Radiator Sensors |
Product line | Mechanical TRV |
Characteristic | Value |
---|---|
Product Type | RTW-K Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7d2f6c43-6894-4f53-8ad2-677c71b55601 |
Sensor design | RTW-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RTW-K 7102 |
Shut-off function | Yes |
Temperature limitation | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.174 Kilogram |
Net weight | 0.174 Kilogram |
Volume | 0.002 Cubic meter |
Characteristic | Value |
---|---|
EAN | 4620003280368 |
Proposition 65 | Cancer and Reproductive Harm |