Swedish manifold assemblies, RA-K-VB-X, 900 mm
013G6659
RA-K-VB-X 900
013G6659
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| Connection pipe length [mm] | 900 mm |
| Description | RA-K-VB-X 900 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RA-K-VB-X 900 |
Characteristic | Value |
|---|---|
| Product group | Swedish manifold assemblies |
| Product line | Mechanical TRV |
| Product Type | RA-K-VB-X |
| Radiator height [mm] | 900 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.55 Kilogram |
| Net weight | 0.524 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |