RAS-C Sensors, RAS-C MAX, Liquid, Sensor type: Built-in sensor, 8 °C - 20 °C, RA
013G5907
White socket, max. limited temperature range, click
Product specifications
Characteristic | Value |
---|---|
Capillary tube length [m] [Max] | 0.0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | White socket, max. limited temperature range, click |
DG Indicator Profile | Contains Liquids |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Material Description | RAS-C IF, MAX 19.5°C |
Product group | Radiator Sensors |
Characteristic | Value |
---|---|
Product line | Mechanical TRV |
Product Type | RAS-C Sensors |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 20 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C MAX |
Shut-off function | No |
Temperature limitation | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.155 Kilogram |
Net weight | 0.135 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.375 Liter |
EAN | 5702425240409 |