
RAS-DK Sensors, RAS-DK 5169, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G5169
Frost protection, limiting and locking of temperature set-point; for non Danfoss valves, positive shut-off feature
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All mTRV room sensors, Sensors for other connections
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] [Max] | 0.0 m |
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to sensor | Metal nut |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Frost protection, limiting and locking of temperature set-point; for non Danfoss valves, positive shut-off feature |
| DG Indicator Profile | Contains Liquids |
| Frost protection | Yes |
| Material Description | RAS-DK 5169, IF "0" |
| Product group | Radiator Sensors |
| Product line | Mechanical TRV |
| Product Type | RAS-DK Sensors |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 17880949-c41e-4fd3-8f74-ca363897f87b |
| SCIP dossier product name | RAS-DK Sensor |
| Sensor design | RAS-DK |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Sensor version | RAS-DK 5169 |
| Shut-off function | Yes |
| Temperature limitation | Yes |
| UL mark | No |
| UNSPSC CODE | 40101801 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.161 Kilogram |
| Net weight | 0.143 Kilogram |
| Volume | 0.36 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425231599 |
| Proposition 65 | Cancer and Reproductive Harm |