RA Remote Setting, RA 5067, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, M30x1.5
013G5067
Remote temperature adjuster with frost protection, limiting and locking of temperature set-point
Product specifications
Characteristic | Value |
---|---|
Capillary tube length | 0-2 m |
Capillary tube length [m] [Max] | 2.0 m |
Capillary tube to radiator length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | Remote temperature adjuster with frost protection, limiting and locking of temperature set-point |
DG Indicator Profile | Contains Liquids |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Material Description | RA2000-K FE-IF, 2m |
Product group | Radiator Sensors |
Characteristic | Value |
---|---|
Product line | Mechanical TRV |
Product Type | RA Remote Setting |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1329070b-a197-492d-be35-4ae976e46cb4 |
SCIP dossier product name | RA2000-K FE-IF, 2M |
Sensor design | M30 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Remote temp. adjuster |
Sensor version | RA 5067 |
Temperature limitation | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.274 Kilogram |
Net weight | 0.274 Kilogram |
Volume | 0.825 Liter |
Characteristic | Value |
---|---|
EAN | 5702420119830 |
Proposition 65 | Cancer and Reproductive Harm |