Sensor set, Artificial, RTW, RTR-N, RLV-S, DN 15, Straight
013G2271
RTR-N valve, RTW sensor, RLV-S lockshield
Product specifications
Characteristic | Value |
---|---|
Colour | White RAL 9016 |
Connection type to valve | RA |
Description | RTR-N valve, RTW sensor, RLV-S lockshield |
Design | Straight |
In scope of WEEE and contain batteries | No |
Material Description | RA-N 15 S + RLV-S 15 S + RTW |
Packaging type | Artificial |
Product group | Sensor set |
Product line | 03 |
Product Type | Artificial RTW + RTR-N + RLV-S |
Characteristic | Value |
---|---|
RLV type | RLV-S |
Sensor design | RTW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Valve size | DN 15 |
Valve type | RTR-N |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.586 Kg |
Characteristic | Value |
---|---|
Net weight | 0.586 Kg |