Sensor set, Artificial, RTW, RTR-G, DN 25, Straight
013G2250
RTR-G valve, RTW sensor
Product specifications
Characteristic | Value |
---|---|
Colour | White RAL 9016 |
Connection type to valve | RA |
Description | RTR-G valve, RTW sensor |
Design | Straight |
In scope of WEEE and contain batteries | No |
Material Description | RA-G 25 S + RTW |
Packaging type | Artificial |
Product group | Sensor set |
Product line | 03 |
Product Type | Artificial RTW + RTR-G |
Characteristic | Value |
---|---|
RLV type | no RLV |
Sensor design | RTW |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Valve size | DN 25 |
Valve type | RTR-G |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.4 Kg |
Characteristic | Value |
---|---|
Net weight | 0.4 Kg |