Danfoss logo
GBC 10L ODF/ODF w/o access port 3/8 in / 10 mm

Shut-off ball valve, GBC 10L

009L8631

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet size [mm]: 10

Product specifications

Characteristic
Value
Access portNo
ApprovalC UL US LISTEDLLC CDC EURO-TYSK
Body materialStainless steel
China RoHS complianceYes with exemptions
China RoHS exemption clause7.27.3
Connection materialCu-plated SS
Contains batteriesNo
Cv value [gal/min]9.300 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap w. wire seal
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(b)6(c)
Flow directionBi-flow
Flow direction indicatorLaser engraved 2-way arrow
Fluid Group12
Ignition source assessmentYes
Inlet connection typeSolder, ODF
Inlet size [mm]10.00 mm
Kv value [m³/h]8.040 m³/h
Material DescriptionGBC 10L Ball valve 50bar M/30
Max. media temp. Oil free [°C]80 °C
Max. Working Pressure [bar]50.0 bar
Characteristic
Value
Max. Working Pressure [psig]725 psig
Oil free refrigerantsR1234ze(E)R134aR513AR515BR516A
Outlet connection typeSolder, ODF
Outlet size [mm]10.00 mm
Packing formatMulti pack
Panel mounting optionM4 × 0.7 (2 PC)
PED categoryArt. 4, par. 3
Product accessoriesBM/GBC valve accessories
Product groupShut-off and regulating valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameShut-off ball valve
Product TypeGBC 10L
Quantity per packing format30 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1233zd(E)R1234yfR1234ze(E)R134aR22/R407CR290R32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR515BR516A
SCIP dossier no.54b05fdb-3251-416e-9174-03d9f40126da
SCIP dossier product nameGBC L without AP
ServiceableBM/GBC valve spare parts
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-40 °F
UL approved refrigerantsR1233zd(E)R1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516A

General specifications

Characteristic
Value
Gross weight0.155 Kilogram
Net weight0.097 Kilogram
Volume0.721 Liter
Characteristic
Value
EAN/UPC5715255009719
Proposition 65Cancer and Reproductive Harm