RAVK, 30 °C - 10 °C, 2 m
003L3680
RAVK PN16 10-30/2m
003L3680
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Capillary tube length [m] | 2.0 m |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | RAVK PN16 10-30/2m |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | Temp. controller |
| Impulse tube material | Copper mat. No 2.0090 |
| Material Description | RAVK PN16 10-30/2m |
| Media temperature at sensor [°C] [Max] | 120 °C |
| Mounting version | Free |
Characteristic | Value |
|---|---|
| Product group | Thermostatic actuators |
| Product line | District Energy Controls |
| Product Type | RAVK |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 148caf19-7609-4e9e-a712-c41cb639cc2b |
| SCIP dossier product name | 013U8063 |
| Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
| Temperature sensor diameter [mm] | 9.5 mm |
| Temperature sensor length [mm] | 82 mm |
| Temperature sensor material | Copper mat. No 2.0090 |
| Temperature setting range [°C] [Max] | 10 °C |
| Temperature setting range [°C] [Min] | 30 °C |
| Transport temperature [°C] [Max] | 50 °C |
| Transport temperature [°C] [Min] | -20 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.31 Kilogram |
| Net weight | 0.3 Kilogram |
| Volume | 1.276 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255044734 |
| Proposition 65 | Cancer and Reproductive Harm |