Electrical actuators, AME 55 AFQM
003G6217
003G6217
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | AME 55 24V+AFQM2 PN16 65/(5.6-28) 0.5bar |
| Product group | Electrical actuators |
| Product line | District Energy Controls |
| Product Type | AME 55 AFQM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 42.47 Kilogram |
| Net weight | 42.47 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 211.5 Liter |
| EAN/UPC | 5710104522494 |