AFD, PN 25, 1 bar - 6 bar, 160 cm², Blue
003G1413
AFD PB25 1-6 160cm2 BlueC
003G1413
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 160 cm² |
| Body material | Steel, mat. No 1.0338, zinc plated |
| China RoHS compliance | Out of scope |
| Colour | Blue |
| Contains batteries | No |
| Description | AFD PB25 1-6 160cm2 BlueC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 250 mm |
| Diameter [mm] [Min] | 15 mm |
| Differential pressure setting [bar] [Max] | 6.00 bar |
| Differential pressure setting [bar] [Min] | 1.00 bar |
| EU RoHS compliance | Out of scope |
| Flow control | No |
| Flow limitation | No |
| Function | Press. reduction controller |
| Material Description | AFD PB25 1-6 160cm2 BlueC |
| Media pH [Max] | 10 |
Characteristic | Value |
|---|---|
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Flow |
| Operating pressure [bar] [Max] | 25 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Pressure controller | Pressure reduction controller |
| Pressure nominal [bar] | 25 bar |
| Pressure setting range [bar] [Max] | 6.00 bar |
| Pressure setting range [bar] [Min] | 1.00 bar |
| Product group | Actuators - Pressure Flow |
| Product line | District Energy Controls |
| Product Type | AFD |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Setting Type | Adjustable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49 Kilogram |
| Net weight | 32.4 Kilogram |
| Volume | 277.378 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104033174 |
| Proposition 65 | Cancer and Reproductive Harm |