Danfoss logo
VPH-product-category

VPH

Power Pack valve VPH 15 E is multifunction unit which reduces the costs of connections and hoses/tubes by incorporating the functions of a pressure relief valve and a directional control valve to provide a bypass function. The pressure relief function is designed to limit the system pressure by draining surplus water flow from the pressure side, and to protect system components against overload as a result of pressure peaks. The valves are electrically-activated ON/OFF valves (closed (NC) or open (NO) when the coil is de-energized). The VPH 15 E valve is designed for use with drinking water, i.e. water containing no additives of any kind. (See EU drinking water directive EU 98/83/EC).