Pumps for DI Water with Additives
Products shown: 1
PAHT C 2-6.3
The Danfoss range of PAHT C is specifically designed for use with technical water mixed with chemicals or media other than water with low viscosity. Danfoss PAHT pumps are positive displacement pumps, with axial pistons that move a fixed amount of water in each cycle. Flow is propor- tional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed independently of the discharge pressure. The range of PAHT C pumps is based on the standard PAHT pump series. The PAHT C pumps are made with more resistant sealing. These pumps are primarily used in gas turbine water wash applications or other cleaning applications.