Danfoss logo
Pumps for DI water with additives-product-category

Pumps for DI water with additives

Product types shown: 1

  • PAHT C 2-6.3 category image

    PAHT C 2-6.3

    The Danfoss range of PAHT C is specificallydesigned for use with technical water mixed with chemicals or media other than water with low viscosity.Danfoss PAHT pumps are positive displacementpumps, with axial pistons that move a fixedamount of water in each cycle. Flow is propor-tional to the number of input shaft revolutions(rpm). Unlike centrifugal pumps, they producethe same flow at a given speed independentlyof the discharge pressure.The range of PAHT C pumps is based on thestandard PAHT pump series. The PAHT C pumps are made with more resistant sealing. These pumps are primarily used in gas turbine water wash applications or other cleaning applications.