Pumps for Industrial Waste Water
Products shown: 1
APP W HC 15-30 Pumps
The Danfoss range of APP W HC high-pressure pumps is designed according to EN 809 for use in water applications like: High pressure RO, Zero liquid discharge (ZLD), Minimal liquid discharge (MLD) Danfoss APP pumps are positive displacement pumps with axial pistons that move a fixed amount of water in each cycle. Flow is proportional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed no matter what the discharge pressure.