APM
Product types shown: 1

APM 0.8 - 2.9
APM motors are designed for energy recovery systems together with an APP hydraulic pump and a double shaft motor. APM motors convert hydraulic energy (pressure, flow) to mechanical energy (torque, speed). APM hydraulic motors are build to operate on salt water and are based on the axial piston principle with fixed displacement, enabling a very light and compact design. Lubrication of the moving parts is provided by the salt water itself. Shaft speed is proportional to the input flow.
The APM motor is not self-starting but needs a rotational force to start turning.