
UnoFloor Mixing – Comfort , ICON Wiring center, Version: Right
088X4627
Stainless steel manifold with shunt, 7 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version
088X4627
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | UnoFloor |
| Approval | CE |
| Cabinet | Aluzink steelplate, white powder coated |
| CE mark | Yes |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | Stainless steel manifold with shunt, 7 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
| Material Description | UnoFloorMixingComfort 7 right ICON 230V |
Characteristic | Value |
|---|---|
| Meetering | Prepared for energy meter |
| Number of connections | 2 |
| Pressure nominal primary [bar] | 6 bar |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor Mixing – Comfort |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Shunt | FHM-C1 |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | No |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.5 Kilogram |
| Net weight | 21 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.998 Liter |
| EAN/UPC | 5702424627751 |