UnoFloor EasyFit
088X3407
EasyFit H/C 7 heating loops, Left version, AB-PM DN20, Icon2 Master 24V
088X3407
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 24V |
| Adaptive learning | Yes |
| App-solution installer | Installer app with commissioning tool |
| App-solution user | Danfoss Ally |
| Application type | UnoFloor |
| Automatic balancing | Yes |
| Control | ICON2 Master controller |
| Description | EasyFit H/C 7 heating loops, Left version, AB-PM DN20, Icon2 Master 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| Interfaces | Wired 24V/WirelessBluetoothZigbee |
| Material Description | Easyfit H/C 7L AB-PM DN20 |
Characteristic | Value |
|---|---|
| Metering | Prepared for energy meter |
| Number of connections | 2 |
| Number of floor heating manifold connections | 7 |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor EasyFit |
| PWM | Yes |
| Scheduling | Yes |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230 V Hz 50 |
| Valve excercise | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.5 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 57.375 Liter |
| EAN/UPC | 5715628388090 |