UnoFloor EasyFit
088X3330
EasyFit Basic 10 heating loops, Right version, AB-PM DN20, Icon Master 230V
088X3330
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | UnoFloor |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | EasyFit Basic 10 heating loops, Right version, AB-PM DN20, Icon Master 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| Interfaces | Wired 230V |
| Material Description | Easyfit Basic 10R AB-PM DN20 |
Characteristic | Value |
|---|---|
| Metering | Prepared for energy meter |
| Number of connections | 2 |
| Number of floor heating manifold connections | 10 |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor EasyFit |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230 V Hz 50 |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Kilogram |
| Net weight | 12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 67.5 Liter |
| EAN/UPC | 5715628384849 |